2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1311.25.4.070

Expand Table
EN
1/5
AGRO-No
AGRO
Thread
M
Cable diameter
KD [mm]
Cable conection
CC
Width across flats
SW [mm]
Length
H [mm]
Length
L [mm]
Piece number
ST
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
1311.20.3.050
M20x1,5
5
3
24
23
10.0
50
1311.20.3.060
M20x1,5
6
3
24
23
10.0
50
1311.20.3.065
M20x1,5
6.5
3
24
23
10.0
50
1311.20.4.050
M20x1,5
5
4
24
23
10.0
50
1311.20.4.060
M20x1,5
6
4
24
23
10.0
50
1311.25.2.070
M25x1,5
7
2
30
28
11.0
50
1311.25.2.090
M25x1,5
9
2
30
28
11.0
50
1311.25.2.100
M25x1,5
10
2
30
28
11.0
50
1311.25.3.070
M25x1,5
7
3
30
28
11.0
50
1311.25.3.090
M25x1,5
9
3
30
28
11.0
50
1311.25.4.070
M25x1,5
7
4
30
28
11.0
50
1311.25.6.060
M25x1,5
6
6
30
28
11.0
50
1311.32.2.115
M32x1,5
11.5
2
36
28
13.0
25
1311.32.3.090
M32x1,5
9
3
36
28
13.0
25
1311.32.3.105
M32x1,5
10.5
3
36
28
13.0
25
1311.32.4.090
M32x1,5
9
4
36
28
13.0
25
1311.32.6.070
M32x1,5
7
6
36
28
13.0
25
1310.09.2.040
Pg9
4
2
18
22
6.0
50
1310.09.2.050
Pg9
5
2
18
22
6.0
50
Show compressed display (175 configurable products)
Order number1311.25.4.070
ShorttextCable glands nickel-plated brass with multi duct inserts
Latest change28.11.2025 13:06:57
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties